MultiCAD (0)
  • Cart is empty
Pipe Guide Style IV|1.5" Copper Tube Guide Style IV #25, (2" MAX INSUL THK)
Unit of Measure

Pipe Material

Copper

Pipe Size

1 1/2

Insulation Thickness

2 in

Centerline to Base

4 3/8 in

Top to Base

7.625 in

Outside Housing Diameter

8 1/8 in

Mounting Bolt Hole Centerline / Plane View

5 1/8 in

Mounting Bolt Hole Size

5/8 in

Mounting Bolt Hole Centerline / Side View

1 3/4 in

Pipe Clamp Movement

3 in

Maximum Movement

4 in

Weight

9 lb