MultiCAD (0)
                    
                    ▾
                
                
            
            Pipe Guide Style IV|1.25" Copper Tube Guide Style IV #24, (1.5" MAX INSUL THK)
        
                    Unit of Measure
                    
               
        
            | Pipe Material | N/A Copper | 
| Pipe Size | N/A 1 1/4 | 
| Insulation Thickness | N/A 1.5 in | 
| Centerline to Base | N/A 4 in | 
| Top to Base | N/A 6.75 in | 
| Outside Housing Diameter | N/A 7.125 in | 
| Mounting Bolt Hole Centerline / Plane View | N/A 4 3/8 in | 
| Mounting Bolt Hole Size | N/A 5/8 in | 
| Mounting Bolt Hole Centerline / Side View | N/A 1 3/4 in | 
| Pipe Clamp Movement | N/A 3 in | 
| Maximum Movement | N/A 4 in | 
| Weight | N/A 8 lb | 







