MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

2

Movement

3 in

A - End To End

28.500 in

B - Length

12.875 in

Pressure

516 psi

Anchor Load

82 lbf

Max Hanger Swing

3.1 in

Flow Coefficient

0

End Fittings

Weld Ends

End Fitting Material

Sch 40 Carbon Steel

Hose Material

321 Stainless Steel

Braid Material

304 Stainless Steel