MultiCAD (0)
▾
Unit of Measure
Size |
N/A 3 |
Movement |
N/A 2 in |
A - End To End |
N/A 33 1/4 in |
B - Length |
N/A 14.5 in |
Pressure |
N/A 316 psi |
Anchor Load |
N/A 93 lbf |
Max Hanger Swing |
N/A 2 in |
Flow Coefficient |
N/A 2.457 |
End Fittings |
N/A Weld Ends |
End Fitting Material |
N/A Sch 40 Carbon Steel |
Hose Material |
N/A 321 Stainless Steel |
Braid Material |
N/A 304 Stainless Steel |