MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

5

Movement

4 in

A - End To End

53 in

B - Length

23.125 in

Pressure

191 psi

Anchor Load

214 lbf

Max Hanger Swing

4 in

Flow Coefficient

0

End Fittings

Weld Ends

End Fitting Material

Sch 40 Carbon Steel

Hose Material

321 Stainless Steel

Braid Material

304 Stainless Steel