MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

3

Movement

4 in

A - End To End

40.500 in

B - Length

18.125 in

Pressure

316 psi

Anchor Load

93 lbf

Max Hanger Swing

4.1 in

Flow Coefficient

0

End Fittings

Weld Ends

End Fitting Material

Sch 40 Carbon Steel

Hose Material

321 Stainless Steel

Braid Material

304 Stainless Steel