MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size

N/A 10

Movement

N/A 3 in

A - End To End

N/A 77.125 in

B - Length

N/A 31.5 in

Pressure

N/A 230 psi

Anchor Load

N/A 345 lbf

Max Hanger Swing

N/A 3 in

Flow Coefficient

N/A 1.012

End Fittings

N/A Weld Ends

End Fitting Material

N/A Sch 40 Carbon Steel

Hose Material

N/A 321 Stainless Steel

Braid Material

N/A 304 Stainless Steel