MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

4

Movement

4 in

A - End To End

54.875 in

B - Length

20.75 in

Pressure

232 psi

Anchor Load

127 lbf

Max Hanger Swing

4.1 in

Flow Coefficient

0

End Fittings

Thread Ends

End Fitting Material

Sch 40 Carbon Steel

Hose Material

321 Stainless Steel

Braid Material

304 Stainless Steel