MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

N/A 1/2

Movement

N/A 2 in

A - End To End

N/A 21.125 in

B - Length

N/A 6.75 in

Pressure

N/A 1075 psi

Anchor Load

N/A 35 lbf

Max Hanger Swing

N/A 2.1 in

Flow Coefficient

N/A 4.84

End Fittings

N/A Thread Ends

End Fitting Material

N/A Sch 40 Carbon Steel

Hose Material

N/A 321 Stainless Steel

Braid Material

N/A 304 Stainless Steel