MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

2

Movement

4 in

A - End To End

34.125 in

B - Length

15.125 in

Pressure

317 psi

Anchor Load

82 lbf

Max Hanger Swing

4.1 in

Flow Coefficient

7.56

End Fittings

Sweat Ends

End Fitting Material

Copper

Hose Material

Bronze

Braid Material

Bronze