MultiCAD (0)
▾
Unit of Measure
Size |
N/A 1 |
Movement |
N/A 4 in |
A - End To End |
N/A 25 3/4 in |
B - Length |
N/A 11.375 in |
Pressure |
N/A 470 psi |
Anchor Load |
N/A 46 lbf |
Max Hanger Swing |
N/A 4.1 in |
Flow Coefficient |
N/A 9.62 |
End Fittings |
N/A Sweat Ends |
End Fitting Material |
N/A Copper |
Hose Material |
N/A Bronze |
Braid Material |
N/A Bronze |