MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

3/4

Movement

3 in

A - End To End

20.250 in

B - Length

9 in

Pressure

577 psi

Anchor Load

41 lbf

Max Hanger Swing

3 in

Flow Coefficient

18.142

End Fittings

Sweat Ends

End Fitting Material

Copper

Hose Material

Bronze

Braid Material

Bronze