MultiCAD (0)
▾
Unit of Measure
Size |
N/A 3/4 |
Movement |
N/A 2 in |
A - End To End |
N/A 17.875 in |
B - Length |
N/A 7 3/4 in |
Pressure |
N/A 577 psi |
Anchor Load |
N/A 41 lbf |
Max Hanger Swing |
N/A 2 in |
Flow Coefficient |
N/A 15.44 |
End Fittings |
N/A Sweat Ends |
End Fitting Material |
N/A Copper |
Hose Material |
N/A Bronze |
Braid Material |
N/A Bronze |