MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

2-1/2

Movement

3 in

A - End To End

40.250 in

B - Length

15.25 in

Pressure

387 psi

Anchor Load

87 lbf

Max Hanger Swing

3 in

Flow Coefficient

2.62

End Fittings

Grooved Ends

End Fitting Material

Sch 40 Carbon Steel

Hose Material

321 Stainless Steel

Braid Material

304 Stainless Steel