MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size

N/A 12

Movement

N/A 2 in

A - End To End

N/A 90.25 in

B - Length

N/A 32.5 in

Pressure

N/A 161 psi

Anchor Load

N/A 399 lbf

Max Hanger Swing

N/A 2 in

Flow Coefficient

N/A 0.784

End Fittings

N/A Grooved Ends

End Fitting Material

N/A Sch 40 Carbon Steel

Hose Material

N/A 321 Stainless Steel

Braid Material

N/A 304 Stainless Steel