MultiCAD (0)
▾
Unit of Measure
Size |
N/A 6 |
A |
N/A 74-5/8 in |
B |
N/A 12-3/4 in |
C |
N/A 11-3/4 in |
Effective Area |
N/A 58.9 in² |
Spring Rate |
N/A 138 lb/in |
Pressure [Max] |
N/A 1034 kPa150 psi |
Operating Temperature [Max] |
N/A 370 ºC700 ºF |
Other Parts Material |
N/A Carbon steel |
Bellows Material |
N/A Multi-Ply Stainless Steel |
Hose & Braid Material |
N/A Stainless Steel |
Movement |
N/A Movement 4" (100mm) all directions |
Test Pressure [Max] |
N/A 1551 kPa225 psi |






