MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

N/A 10

Movement

N/A ±4

A - End to End

N/A 60 in

B - Length

N/A 63.250 in

PSI

N/A 175 psi

Flow Coefficient

N/A 1.1140

Spring Force

N/A 283 lbs

Max. Saturated Steam Press

N/A 100 psi

Weight

N/A 434.00 lb

End Fittings

N/A Welded

Hose & Braid Material

N/A Series 300 Stainless Steel

Fittings Material

N/A Sch 40 Carbon Steel