MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

N/A 2 1/2

Movement

N/A ±4

A - End to End

N/A 15.5 in

B - Length

N/A 28.250 in

PSI

N/A 387 psi

Flow Coefficient

N/A 2.063

Spring Force

N/A 83 lbs

Max. Saturated Steam Press

N/A 300 psi

Weight

N/A 26 lb

End Fittings

N/A Welded

Hose & Braid Material

N/A Series 300 Stainless Steel

Fittings Material

N/A Sch 40 Carbon Steel