MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

1 1/2

Movement

±4

A - End to End

11.5 in

B - Length

21.250 in

PSI

472 psi

Flow Coefficient

6.9060

Spring Force

70 lbs

Max. Saturated Steam Press

300 psi

Weight

13 lb

End Fittings

Welded

Hose & Braid Material

Series 300 Stainless Steel

Fittings Material

Sch 40 Carbon Steel