MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

5

Movement

±1.5

A - End to End

30 in

B - Length

32.250 in

PSI

191 psi

Flow Coefficient

1.4590

Spring Force

186 lbs

Max. Saturated Steam Press

153 psi

Weight

81 lb

End Fittings

Welded

Hose & Braid Material

Series 300 Stainless Steel

Fittings Material

Sch 40 Carbon Steel