MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

N/A 4

Movement

N/A ±1.5

A - End to End

N/A 24 in

B - Length

N/A 28.000 in

PSI

N/A 232 psi

Flow Coefficient

N/A 1.7240

Spring Force

N/A 120 lbs

Max. Saturated Steam Press

N/A 186 psi

Weight

N/A 48 lb

End Fittings

N/A Welded

Hose & Braid Material

N/A Series 300 Stainless Steel

Fittings Material

N/A Sch 40 Carbon Steel