MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Pipe Size

N/A 2

Movement

N/A ±1.5

A - End to End

N/A 12.00 in

B - Length

N/A 17.375 in

PSI

N/A 500 psi

Flow Coefficient

N/A 3.822

Spring Force

N/A 78 lbs

Max. Saturated Steam Press

N/A 300 psi

Weight

N/A 13 lb

End Fittings

N/A Welded

Hose & Braid Material

N/A Series 300 Stainless Steel

Fittings Material

N/A Sch 40 Carbon Steel