MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

N/A 4

Movement

N/A ±4

A - End to End

N/A 32 in

B - Length

N/A 35.375 in

PSI

N/A 232 psi

Flow Coefficient

N/A 2.103

Spring Force

N/A 120 lbs

Max. Saturated Steam Press

N/A 186 psi

Weight

N/A 59 lb

End Fittings

N/A Threaded

Hose & Braid Material

N/A Series 300 Stainless Steel

Fittings Material

N/A Carbon Steel End Fittings, Stainless Steel Hose & Braid