MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

N/A 3

Movement

N/A ±4

A - End to End

N/A 26 in

B - Length

N/A 30.000 in

PSI

N/A 288 psi

Flow Coefficient

N/A 2.584

Spring Force

N/A 90 lbs

Max. Saturated Steam Press

N/A 216 psi

Weight

N/A 43 lb

End Fittings

N/A Threaded

Hose & Braid Material

N/A Series 300 Stainless Steel

Fittings Material

N/A Carbon Steel End Fittings, Stainless Steel Hose & Braid