MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

N/A 1 1/4

Movement

N/A ±4

A - End to End

N/A 16.75 in

B - Length

N/A 20 in

PSI

N/A 531 psi

Flow Coefficient

N/A 6.788

Spring Force

N/A 66 lbs

Max. Saturated Steam Press

N/A 300 psi

Weight

N/A 10 lb

End Fittings

N/A Threaded

Hose & Braid Material

N/A Series 300 Stainless Steel

Fittings Material

N/A Carbon Steel End Fittings, Stainless Steel Hose & Braid