MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

10 in

Style

Short

OAL

12 1/8 in

Equivalent Pipe Length

36.375 in

Axial Movement

1-1/2 in

Lateral Movement

0.1875 in

Rotational Movement

8 º

Axial Spring Rate

1659 lb/in

Lateral Spring Rate

67900 lb/in

Rotational Spring Rate

189 lb·in/º

Thrust Area

102 in²

Effective Area

104 in²

Weight

25 lb

Max Working Temp

800 ºF

Max Working Pressure

50 psig

Max Test Pressure

75 psig

Bellows Material

316 Stainless Steel

END

WELD

End Material

Std Wt A53 / A-106

Convolution Height

0.59 in

No of Cons

10 in

Pitch

0.394 in

Pipe OD

11.83 in

Pipe ID

10.65 in