MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

22 in

Style

Short

OAL

14.000 in

Equivalent Pipe Length

45.00 in

Axial Movement

1 3/4 in

Lateral Movement

0.125 in

Rotational Movement

8 º

Axial Spring Rate

2040 lb/in

Lateral Spring Rate

111273 lb/in

Rotational Spring Rate

798.8265 lb·in/º

Thrust Area

434 in²

Effective Area

434 in²

Weight

140 lb

Max Working Temp

800 ºF

Max Working Pressure

50 psig

Max Test Pressure

75 psig

Bellows Material

316 Stainless Steel

END

FLANGED

End Material

150lb A-36 Plate Flg

Convolution Height

1.5 in

No of Cons

5 in

Pitch

1.1 in

Pipe OD

24.96 in

Pipe ID

21.96 in

Flange OD

30 in