MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Nom Size

N/A 24 in

Style

N/A Short

OAL

N/A 15.000 in

Equivalent Pipe Length

N/A 45.00 in

Axial Movement

N/A 1-1/2 in

Lateral Movement

N/A 0.0625 in

Rotational Movement

N/A 8 º

Axial Spring Rate

N/A 12300 lb/in

Lateral Spring Rate

N/A 5841653 lb/in

Rotational Spring Rate

N/A 4631.945 lb·in/º

Thrust Area

N/A 512 in²

Effective Area

N/A 512 in²

Weight

N/A 220.00 lb

Max Working Temp

N/A 800 ºF

Max Working Pressure

N/A 300 psig

Max Test Pressure

N/A 450 psig

Bellows Material

N/A 316 Stainless Steel

END

N/A WELD

End Material

N/A Std Wt A53 / A-106

Convolution Height

N/A 1.5 in

No of Cons

N/A 5 in

Pitch

N/A 1.1 in

Pipe OD

N/A 26.91 in

Pipe ID

N/A 23.91 in