MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Nom Size

N/A 14 in

Style

N/A Short

OAL

N/A 14.125 in

Equivalent Pipe Length

N/A 42.375 in

Axial Movement

N/A 1 in

Lateral Movement

N/A 0.0625 in

Rotational Movement

N/A 8 º

Axial Spring Rate

N/A 5120 lb/in

Lateral Spring Rate

N/A 2431647 lb/in

Rotational Spring Rate

N/A 1928.094 lb·in/º

Thrust Area

N/A 183 in²

Effective Area

N/A 183 in²

Weight

N/A 132.00 lb

Max Working Temp

N/A 800 ºF

Max Working Pressure

N/A 300 psig

Max Test Pressure

N/A 450 psig

Bellows Material

N/A 316 Stainless Steel

END

N/A WELD

End Material

N/A Std Wt A53 / A-106

Convolution Height

N/A 1.25 in

No of Cons

N/A 5 in

Pitch

N/A 0.925 in

Pipe OD

N/A 16.41 in

Pipe ID

N/A 13.91 in