MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

N/A 8 in

Style

N/A Short

OAL

N/A 12 1/8 in

Equivalent Pipe Length

N/A 36.375 in

Axial Movement

N/A 1 in

Lateral Movement

N/A 0.125 in

Rotational Movement

N/A 8 º

Axial Spring Rate

N/A 2791 lb/in

Lateral Spring Rate

N/A 193500 lb/in

Rotational Spring Rate

N/A 483 lb·in/º

Thrust Area

N/A 63 in²

Effective Area

N/A 66 in²

Weight

N/A 23 lb

Max Working Temp

N/A 800 ºF

Max Working Pressure

N/A 300 psig

Max Test Pressure

N/A 450 psig

Bellows Material

N/A 316 Stainless Steel

END

N/A WELD

End Material

N/A Std Wt A53 / A-106

Convolution Height

N/A 0.475 in

No of Cons

N/A 9 in

Pitch

N/A 0.45 in

Pipe OD

N/A 9.44 in

Pipe ID

N/A 8.49 in