MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

2 in

Style

Short

OAL

9.875 in

Equivalent Pipe Length

29.625 in

Axial Movement

0.75 in

Lateral Movement

0.125 in

Rotational Movement

8 º

Axial Spring Rate

731 lb/in

Lateral Spring Rate

7380 lb/in

Rotational Spring Rate

10 lb·in/º

Thrust Area

5 in²

Effective Area

6 in²

Weight

3 lb

Max Working Temp

800 ºF

Max Working Pressure

300 psig

Max Test Pressure

450 psig

Bellows Material

316 Stainless Steel

END

WELD

End Material

Std Wt A53 / A-106

Convolution Height

0.355 in

No of Cons

13 in

Pitch

0.236 in

Pipe OD

2.98 in

Pipe ID

2.27 in