MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

14 in

Style

Long

OAL

18.750 in

Equivalent Pipe Length

56.25 in

Axial Movement

2 in

Lateral Movement

0.375 in

Rotational Movement

10 º

Axial Spring Rate

2560 lb/in

Lateral Spring Rate

122809 lb/in

Rotational Spring Rate

963.4889 lb·in/º

Thrust Area

183 in²

Effective Area

183 in²

Weight

160.00 lb

Max Working Temp

800 ºF

Max Working Pressure

300 psig

Max Test Pressure

450 psig

Bellows Material

316 Stainless Steel

END

WELD

End Material

Std Wt A53 / A-106

Convolution Height

1.25 in

No of Cons

10 in

Pitch

0.925 in

Pipe OD

16.41 in

Pipe ID

13.91 in