MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Nom Size

N/A 2 1/2 in

Style

N/A Long

OAL

N/A 11.750 in

Equivalent Pipe Length

N/A 35.25 in

Axial Movement

N/A 1-1/4 in

Lateral Movement

N/A 0.25 in

Rotational Movement

N/A 10 º

Axial Spring Rate

N/A 425 lb/in

Lateral Spring Rate

N/A 980 lb/in

Rotational Spring Rate

N/A 6 lb·in/º

Thrust Area

N/A 9 in²

Effective Area

N/A 9 in²

Weight

N/A 4.00 lb

Max Working Temp

N/A 800 ºF

Max Working Pressure

N/A 300 psig

Max Test Pressure

N/A 450 psig

Bellows Material

N/A 316 Stainless Steel

END

N/A WELD

End Material

N/A Std Wt A53 / A-106

Convolution Height

N/A 0.315 in

No of Cons

N/A 21 in

Pitch

N/A 0.236 in

Pipe OD

N/A 3.51 in

Pipe ID

N/A 2.88 in