MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Nom Size

N/A 12 in

Style

N/A Short

OAL

N/A 9.750 in

Equivalent Pipe Length

N/A 37.5 in

Axial Movement

N/A 1 in

Lateral Movement

N/A 0.125 in

Rotational Movement

N/A 8 º

Axial Spring Rate

N/A 4586 lb/in

Lateral Spring Rate

N/A 862000 lb/in

Rotational Spring Rate

N/A 1727 lb·in/º

Thrust Area

N/A 136 in²

Effective Area

N/A 146 in²

Weight

N/A 210.00 lb

Max Working Temp

N/A 800 ºF

Max Working Pressure

N/A 300 psig

Max Test Pressure

N/A 450 psig

Bellows Material

N/A 316 Stainless Steel

END

N/A FLANGED

End Material

N/A 300lb A-105 RFSO Flg

Convolution Height

N/A 0.55 in

No of Cons

N/A 7 in

Pitch

N/A 0.551 in

Pipe OD

N/A 13.73 in

Pipe ID

N/A 12.63 in

Flange OD

N/A 19 in