MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Nom Size

N/A 5 in

Style

N/A Short

OAL

N/A 7.625 in

Equivalent Pipe Length

N/A 31.875 in

Axial Movement

N/A 0.75 in

Lateral Movement

N/A 0.0625 in

Rotational Movement

N/A 8 º

Axial Spring Rate

N/A 2059 lb/in

Lateral Spring Rate

N/A 30200 lb/in

Rotational Spring Rate

N/A 157 lb·in/º

Thrust Area

N/A 28 in²

Effective Area

N/A 29 in²

Weight

N/A 47 lb

Max Working Temp

N/A 800 ºF

Max Working Pressure

N/A 300 psig

Max Test Pressure

N/A 450 psig

Bellows Material

N/A 316 Stainless Steel

END

N/A FLANGED

End Material

N/A 300lb A-105 RFSO Flg

Convolution Height

N/A 0.475 in

No of Cons

N/A 7 in

Pitch

N/A 0.45 in

Pipe OD

N/A 6.43 in

Pipe ID

N/A 5.48 in

Flange OD

N/A 10 in