MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Nom Size

N/A 22 in

Style

N/A Long

OAL

N/A 19.500 in

Equivalent Pipe Length

N/A 61.5 in

Axial Movement

N/A 3 in

Lateral Movement

N/A 0.375 in

Rotational Movement

N/A 10 º

Axial Spring Rate

N/A 5900 lb/in

Lateral Spring Rate

N/A 283035 lb/in

Rotational Spring Rate

N/A 2220.541 lb·in/º

Thrust Area

N/A 434 in²

Effective Area

N/A 434 in²

Weight

N/A 875.00 lb

Max Working Temp

N/A 800 ºF

Max Working Pressure

N/A 300 psig

Max Test Pressure

N/A 450 psig

Bellows Material

N/A 316 Stainless Steel

END

N/A FLANGED

End Material

N/A 300lb A-105 RFSO Flg

Convolution Height

N/A 1.5 in

No of Cons

N/A 10 in

Pitch

N/A 1.1 in

Pipe OD

N/A 24.91 in

Pipe ID

N/A 21.91 in

Flange OD

N/A 30 in