MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Nom Size

N/A 10 in

Style

N/A Long

OAL

N/A 14.375 in

Equivalent Pipe Length

N/A 51.75 in

Axial Movement

N/A 2-1/2 in

Lateral Movement

N/A 0.5 in

Rotational Movement

N/A 10 º

Axial Spring Rate

N/A 979 lb/in

Lateral Spring Rate

N/A 100600 lb/in

Rotational Spring Rate

N/A 384 lb·in/º

Thrust Area

N/A 141 in²

Effective Area

N/A 104 in²

Weight

N/A 179.00 lb

Max Working Temp

N/A 800 ºF

Max Working Pressure

N/A 300 psig

Max Test Pressure

N/A 450 psig

Bellows Material

N/A 316 Stainless Steel

END

N/A FLANGED

End Material

N/A 300lb A-105 RFSO Flg

Convolution Height

N/A 0.475 in

No of Cons

N/A 20 in

Pitch

N/A 0.45 in

Pipe OD

N/A 11.60 in

Pipe ID

N/A 10.65 in

Flange OD

N/A 16 in