MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Nom Size

N/A 6 in

Style

N/A Long

OAL

N/A 11.500 in

Equivalent Pipe Length

N/A 43.5 in

Axial Movement

N/A 1 3/4 in

Lateral Movement

N/A 0.3125 in

Rotational Movement

N/A 10 º

Axial Spring Rate

N/A 1146 lb/in

Lateral Spring Rate

N/A 7400 lb/in

Rotational Spring Rate

N/A 120 lb·in/º

Thrust Area

N/A 38 in²

Effective Area

N/A 40 in²

Weight

N/A 94 lb

Max Working Temp

N/A 800 ºF

Max Working Pressure

N/A 300 psig

Max Test Pressure

N/A 450 psig

Bellows Material

N/A 316 Stainless Steel

END

N/A FLANGED

End Material

N/A 300lb A-105 RFSO Flg

Convolution Height

N/A 0.475 in

No of Cons

N/A 15 in

Pitch

N/A 0.45 in

Pipe OD

N/A 7.44 in

Pipe ID

N/A 6.49 in

Flange OD

N/A 11 in