MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

3 in

Style

Long

OAL

9 in

Equivalent Pipe Length

36.00 in

Axial Movement

1-3/8 in

Lateral Movement

0.3125 in

Rotational Movement

10 º

Axial Spring Rate

759 lb/in

Lateral Spring Rate

3300 lb/in

Rotational Spring Rate

195 lb·in/º

Thrust Area

11 in²

Effective Area

12 in²

Weight

22 lb

Max Working Temp

800 ºF

Max Working Pressure

300 psig

Max Test Pressure

450 psig

Bellows Material

316 Stainless Steel

END

FLANGED

End Material

300lb A-105 RFSO Flg

Convolution Height

0.335 in

No of Cons

15 in

Pitch

0.315 in

Pipe OD

4.07 in

Pipe ID

3.40 in

Flange OD

7 1/2 in