MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

2 in

Style

Long

OAL

8.500 in

Equivalent Pipe Length

35.25 in

Axial Movement

1-1/4 in

Lateral Movement

0.25 in

Rotational Movement

10 º

Axial Spring Rate

433 lb/in

Lateral Spring Rate

980 lb/in

Rotational Spring Rate

6 lb·in/º

Thrust Area

5 in²

Effective Area

6 in²

Weight

14 lb

Max Working Temp

800 ºF

Max Working Pressure

300 psig

Max Test Pressure

450 psig

Bellows Material

316 Stainless Steel

END

FLANGED

End Material

300lb A-105 RFSO Flg

Convolution Height

0.355 in

No of Cons

21 in

Pitch

0.236 in

Pipe OD

2.98 in

Pipe ID

2.27 in

Flange OD

6 in