MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

8 in

Style

Short

OAL

12 1/8 in

Equivalent Pipe Length

36.375 in

Axial Movement

1-1/2 in

Lateral Movement

0.3125 in

Rotational Movement

8 º

Axial Spring Rate

1222 lb/in

Lateral Spring Rate

78600 lb/in

Rotational Spring Rate

218 lb·in/º

Thrust Area

64 in²

Effective Area

66 in²

Weight

23 lb

Max Working Temp

800 ºF

Max Working Pressure

150 psig

Max Test Pressure

225 psig

Bellows Material

316 Stainless Steel

END

WELD

End Material

Std Wt A53 / A-106

Convolution Height

0.59 in

No of Cons

10 in

Pitch

0.394 in

Pipe OD

9.67 in

Pipe ID

8.49 in