MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

3 in

Style

Short

OAL

10.5 in

Equivalent Pipe Length

31.5 in

Axial Movement

1 in

Lateral Movement

0.1875 in

Rotational Movement

8 º

Axial Spring Rate

349 lb/in

Lateral Spring Rate

6070 lb/in

Rotational Spring Rate

11 lb·in/º

Thrust Area

11 in²

Effective Area

12 in²

Weight

5 lb

Max Working Temp

800 ºF

Max Working Pressure

150 psig

Max Test Pressure

225 psig

Bellows Material

316 Stainless Steel

END

WELD

End Material

Std Wt A53 / A-106

Convolution Height

0.335 in

No of Cons

10 in

Pitch

0.315 in

Pipe OD

4.07 in

Pipe ID

3.40 in