MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Nom Size

N/A 14 in

Style

N/A Long

OAL

N/A 18.750 in

Equivalent Pipe Length

N/A 56.25 in

Axial Movement

N/A 3 in

Lateral Movement

N/A 0.625 in

Rotational Movement

N/A 10 º

Axial Spring Rate

N/A 1990 lb/in

Lateral Spring Rate

N/A 20378 lb/in

Rotational Spring Rate

N/A 767.3041 lb·in/º

Thrust Area

N/A 183 in²

Effective Area

N/A 183 in²

Weight

N/A 88 lb

Max Working Temp

N/A 800 ºF

Max Working Pressure

N/A 150 psig

Max Test Pressure

N/A 225 psig

Bellows Material

N/A 316 Stainless Steel

END

N/A WELD

End Material

N/A Std Wt A53 / A-106

Convolution Height

N/A 1.25 in

No of Cons

N/A 10 in

Pitch

N/A 0.925 in

Pipe OD

N/A 16.42 in

Pipe ID

N/A 13.92 in