MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Nom Size

N/A 6 in

Style

N/A Long

OAL

N/A 14.500 in

Equivalent Pipe Length

N/A 43.5 in

Axial Movement

N/A 2-1/2 in

Lateral Movement

N/A 0.375 in

Rotational Movement

N/A 10 º

Axial Spring Rate

N/A 551 lb/in

Lateral Spring Rate

N/A 2700 lb/in

Rotational Spring Rate

N/A 60 lb·in/º

Thrust Area

N/A 39 in²

Effective Area

N/A 40 in²

Weight

N/A 21 lb

Max Working Temp

N/A 800 ºF

Max Working Pressure

N/A 150 psig

Max Test Pressure

N/A 225 psig

Bellows Material

N/A 316 Stainless Steel

END

N/A WELD

End Material

N/A Std Wt A53 / A-106

Convolution Height

N/A 0.59 in

No of Cons

N/A 17 in

Pitch

N/A 0.394 in

Pipe OD

N/A 7.67 in

Pipe ID

N/A 6.49 in