MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

24 in

Style

Short

OAL

14.250 in

Equivalent Pipe Length

45.00 in

Axial Movement

1-1/2 in

Lateral Movement

0.0625 in

Rotational Movement

8 º

Axial Spring Rate

6100 lb/in

Lateral Spring Rate

783085 lb/in

Rotational Spring Rate

2352.617 lb·in/º

Thrust Area

512 in²

Effective Area

512 in²

Weight

495.00 lb

Max Working Temp

800 ºF

Max Working Pressure

150 psig

Max Test Pressure

225 psig

Bellows Material

316 Stainless Steel

END

FLANGED

End Material

150lb A-105 RFSO Flg

Convolution Height

1.5 in

No of Cons

5 in

Pitch

1.1 in

Pipe OD

26.92 in

Pipe ID

23.92 in

Flange OD

32 in