MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

14 in

Style

Long

OAL

15.000 in

Equivalent Pipe Length

56.25 in

Axial Movement

3 in

Lateral Movement

0.625 in

Rotational Movement

10 º

Axial Spring Rate

1990 lb/in

Lateral Spring Rate

20378 lb/in

Rotational Spring Rate

767.3041 lb·in/º

Thrust Area

183 in²

Effective Area

183 in²

Weight

240 lb

Max Working Temp

800 ºF

Max Working Pressure

150 psig

Max Test Pressure

225 psig

Bellows Material

316 Stainless Steel

END

FLANGED

End Material

150lb A-105 RFSO Flg

Convolution Height

1.25 in

No of Cons

10 in

Pitch

0.925 in

Pipe OD

16.42 in

Pipe ID

13.92 in

Flange OD

21 in