MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

4 in

Style

Long

OAL

10.750 in

Equivalent Pipe Length

41.25 in

Axial Movement

2-1/2 in

Lateral Movement

0.5 in

Rotational Movement

10 º

Axial Spring Rate

401 lb/in

Lateral Spring Rate

1240 lb/in

Rotational Spring Rate

22 lb·in/º

Thrust Area

19 in²

Effective Area

19 in²

Weight

38 lb

Max Working Temp

800 ºF

Max Working Pressure

150 psig

Max Test Pressure

225 psig

Bellows Material

316 Stainless Steel

END

FLANGED

End Material

150lb A-105 RFSO Flg

Convolution Height

0.59 in

No of Cons

16 in

Pitch

0.394 in

Pipe OD

5.60 in

Pipe ID

4.42 in

Flange OD

9 in