MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Nom Size

N/A 3 in

Style

N/A Long

OAL

N/A 9 in

Equivalent Pipe Length

N/A 36.00 in

Axial Movement

N/A 2 in

Lateral Movement

N/A 0.5 in

Rotational Movement

N/A 10 º

Axial Spring Rate

N/A 233 lb/in

Lateral Spring Rate

N/A 940 lb/in

Rotational Spring Rate

N/A 7 lb·in/º

Thrust Area

N/A 11 in²

Effective Area

N/A 12 in²

Weight

N/A 21 lb

Max Working Temp

N/A 800 ºF

Max Working Pressure

N/A 150 psig

Max Test Pressure

N/A 225 psig

Bellows Material

N/A 316 Stainless Steel

END

N/A FLANGED

End Material

N/A 150lb A-105 RFSO Flg

Convolution Height

N/A 0.335 in

No of Cons

N/A 15 in

Pitch

N/A 0.315 in

Pipe OD

N/A 4.07 in

Pipe ID

N/A 3.40 in

Flange OD

N/A 7 1/2 in