MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

2 in

Style

Long

OAL

8.500 in

Equivalent Pipe Length

35.25 in

Axial Movement

1 3/4 in

Lateral Movement

0.3125 in

Rotational Movement

10 º

Axial Spring Rate

319 lb/in

Lateral Spring Rate

680 lb/in

Rotational Spring Rate

5 lb·in/º

Thrust Area

5 in²

Effective Area

6 in²

Weight

13 lb

Max Working Temp

800 ºF

Max Working Pressure

150 psig

Max Test Pressure

225 psig

Bellows Material

316 Stainless Steel

END

FLANGED

End Material

150lb A-105 RFSO Flg

Convolution Height

0.355 in

No of Cons

21 in

Pitch

0.236 in

Pipe OD

2.98 in

Pipe ID

2.27 in

Flange OD

6 in