MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

N/A 12 in

OAL

N/A 12 in

Axial Movement

N/A 3 in

Lateral Movement

N/A 1.000 in

Axial Spring Rate

N/A 97 lb/in

Lateral Spring Rate

N/A 226 lb/in

Weight

N/A 24 lb

Bellows Material

N/A Stainless Steel

END

N/A WELD

End Material

N/A Carbon Steel

Bellows ID

N/A 12.75 in

Pipe OD

N/A 14.67 in